Run Your Test List
Before running your Avionics test list, enable Data Logging if you want to log measurements for the Avionics test (see below).
Then click
to run the test list.
During test execution, the test progress is shown on the panel.
- The test status, completion percentage, and elapsed time are shown on the header bar of the Test List panel.
- Test results for each test are shown in the Status column of the Test List panel.
- Test results for each step for current test are shown on Test Steps panel.
- The execution logs are shown on the Log panel. You can view the information of current status and error messages of the execution from the Log panel.
To stop the test execution manually, click
.
If data logging is enabled, you can view the data logging progress in the Data Logger view.
Data Logging
Before running your Avionics test list, select or clear the Data Logging check box to enable or disable data logging.
When enabled, measurements is logged and readings are stored in a data log for each executed test plan.
- The data log files are stored with an *.ivif file extension in the "Documents" folder on your computer and are organized by instrument type. For example, C:\Users\<user_name>\Documents\Keysight\PathWaveACSource\Data Logs\Avionics\<avionics_test_file_name>\<yyyy-MM-dd-hh-mm-ss>\.
- The default file name consists of the Test Standard followed by the revision, category 1, category 2, output mode, test name, date, and current time. For example, DO-160_F_A(CF)_115V_1 Phase_16.5.1.1_Voltage And Frequency (Emergency Operation Conditions)-2021-11-12-13-11-46.
While not connected to an instrument, you can load a previously-stored Data Log file and view it in the Offline Data Log Viewer. For more information, see Load Offline Data Log.
Monitor Outputs
Monitor measurements outputs without navigating to Instrument View. See Monitor Outputs.